IESNA:LM-63-2002
[TEST]P1380296
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-727-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3694.1
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
552.9 611.9 656.4 670.9 670.9 652.3 600.5 532.2 507.3 545.6 616.0 695.7 819.0 963.9 1108.9 1224.8 1321.1 1403.9 
1501.2 1607.9 1692.8 1702.1 1567.5 1288.0 876.9 476.3 305.4 209.1 140.8 89.0 50.7 25.9 12.4 6.2 4.1 0.0 0.0 
552.9 610.9 657.4 673.0 670.9 651.2 601.5 536.3 508.4 549.8 611.9 686.4 816.9 958.7 1107.8 1232.1 1333.5 1423.6 
1513.7 1603.7 1707.3 1710.4 1625.5 1331.4 859.3 488.7 316.8 214.3 146.0 94.2 53.8 28.0 14.5 6.2 3.1 0.0 0.0 
552.9 612.9 655.4 673.0 678.1 660.5 619.1 557.0 519.7 545.6 600.5 677.1 788.9 922.5 1086.1 1245.5 1351.1 1409.1 
1514.7 1611.0 1718.7 1768.4 1720.7 1498.1 1054.0 608.8 391.4 274.4 194.6 118.0 73.5 46.6 29.0 18.6 5.2 1.0 0.0 
552.9 608.8 656.4 678.1 685.4 681.3 650.2 600.5 550.8 547.7 591.2 655.4 739.2 855.2 987.7 1114.0 1240.3 1345.9 
1448.4 1562.3 1691.7 1794.2 1809.8 1710.4 1464.0 943.2 537.3 381.0 281.6 188.4 130.5 83.9 50.7 20.7 7.2 1.0 0.0 
552.9 609.8 653.3 681.3 699.9 700.9 689.5 659.5 618.1 590.1 598.4 640.9 703.0 791.0 900.7 1030.2 1150.3 1263.1 1371.8 
1493.0 1627.6 1791.1 1926.8 1935.1 1810.8 1446.4 846.9 462.8 332.3 250.6 158.4 101.5 66.3 36.2 8.3 2.1 0.0 
552.9 604.6 646.1 684.4 710.2 724.7 729.9 724.7 705.1 681.3 663.7 674.0 714.4 771.3 849.0 951.5 1074.7 1200.0 1328.3 
1453.6 1593.4 1736.3 1936.1 2128.7 2204.2 2096.6 1636.9 901.8 395.5 223.6 147.0 81.8 46.6 28.0 11.4 3.1 0.0 
552.9 593.3 639.8 679.2 709.2 742.3 759.9 781.7 787.9 794.1 797.2 807.6 824.1 857.3 916.3 995.0 1101.6 1218.6 1359.4 
1509.5 1657.6 1810.8 1956.8 2209.4 2549.0 2839.9 2784.0 2164.9 1290.0 592.2 159.4 84.9 49.7 21.7 12.4 5.2 0.0 
552.9 586.0 621.2 659.5 702.0 736.1 773.4 813.8 857.3 895.6 944.2 973.2 1003.2 1032.2 1076.8 1148.2 1265.2 1399.8 
1553.0 1715.6 1883.3 2039.6 2188.7 2350.2 2631.8 3127.8 3552.3 3445.6 2843.0 1982.7 1241.4 540.4 122.2 42.4 
17.6 7.2 0.0 
552.9 576.7 605.7 638.8 676.1 712.3 756.8 803.4 865.5 925.6 1001.2 1071.6 1152.3 1242.4 1347.0 1478.5 1636.9 1808.7 
2007.5 2188.7 2367.8 2521.1 2655.7 2793.4 2940.4 3205.4 3546.0 3688.9 3428.0 2852.4 1915.4 668.8 160.5 60.0 
19.7 7.2 0.0 
552.9 570.5 599.5 630.5 663.7 703.0 742.3 790.0 843.8 904.9 983.6 1058.1 1135.8 1213.4 1326.3 1464.0 1634.8 1818.1 
2018.9 2229.1 2414.4 2593.5 2773.7 2922.8 3114.3 3378.3 3676.5 3751.0 3467.4 2932.1 1949.5 644.0 136.7 61.1 
20.7 8.3 0.0 
552.9 563.2 583.9 604.6 634.7 660.5 699.9 738.2 779.6 829.3 894.5 953.5 1013.6 1091.2 1175.1 1280.7 1407.0 1552.0 
1706.2 1863.6 2012.7 2133.8 2237.4 2357.5 2486.9 2637.0 2756.1 2716.7 2404.1 2056.2 1368.7 375.8 88.0 40.4 15.5 
7.2 0.0 
552.9 559.1 568.4 579.8 601.5 624.3 647.1 679.2 707.1 740.3 786.9 826.2 863.5 905.9 951.5 1015.7 1101.6 1184.4 1285.9 
1380.1 1459.8 1531.3 1586.1 1640.0 1702.1 1774.6 1828.4 1764.2 1506.4 1281.8 887.3 293.0 55.9 26.9 12.4 7.2 0.0 
552.9 556.0 553.9 562.2 571.5 581.9 589.1 594.3 602.6 611.9 619.1 619.1 605.7 593.3 571.5 558.0 557.0 561.2 576.7 
596.4 620.2 634.7 639.8 619.1 593.3 580.8 506.3 362.4 236.1 151.2 95.3 47.6 22.8 13.5 8.3 6.2 0.0 
552.9 536.3 517.7 503.2 485.6 461.8 427.6 388.3 342.7 289.9 247.4 219.5 198.8 190.5 189.5 187.4 183.3 183.3 185.3 
187.4 182.2 166.7 149.1 126.3 105.6 83.9 64.2 49.7 40.4 32.1 23.8 17.6 12.4 9.3 6.2 4.1 0.0 
552.9 519.7 486.6 442.1 397.6 343.7 278.5 227.8 194.6 176.0 167.7 162.5 158.4 154.3 151.2 147.0 143.9 137.7 131.5 
125.3 119.1 112.9 103.5 91.1 75.6 62.1 51.8 43.5 36.2 29.0 21.7 14.5 9.3 7.2 4.1 3.1 0.0 
552.9 505.2 452.4 383.1 315.8 249.5 202.9 182.2 169.8 159.4 148.1 138.7 132.5 126.3 120.1 114.9 110.8 106.6 102.5 98.4 
92.1 85.9 80.8 74.5 67.3 59.0 50.7 42.4 34.2 23.8 16.6 11.4 8.3 4.1 3.1 2.1 0.0 
552.9 494.9 418.3 339.6 256.8 204.0 184.3 172.9 162.5 149.1 135.6 124.2 114.9 107.7 102.5 97.3 92.1 87.0 83.9 80.8 79.7 
77.7 74.5 69.4 64.2 55.9 47.6 38.3 29.0 20.7 14.5 10.4 6.2 4.1 2.1 2.1 0.0 
552.9 481.4 388.3 297.1 219.5 189.5 178.1 166.7 154.3 139.8 126.3 116.0 108.7 101.5 96.3 91.1 87.0 82.8 79.7 77.7 75.6 73.5 
70.4 66.3 61.1 55.9 48.7 41.4 34.2 26.9 21.7 16.6 10.4 3.1 2.1 2.1 0.0 
552.9 478.3 377.9 271.3 205.0 185.3 176.0 164.6 150.1 136.7 123.2 113.9 104.6 98.4 94.2 90.1 84.9 81.8 77.7 76.6 74.5 72.5 
68.3 64.2 59.0 53.8 47.6 40.4 35.2 30.0 23.8 17.6 9.3 4.1 3.1 2.1 0.0 
552.9 470.0 357.2 250.6 197.8 183.3 172.9 161.5 149.1 134.6 122.2 111.8 102.5 96.3 91.1 88.0 84.9 79.7 75.6 73.5 70.4 68.3 
65.2 60.0 53.8 45.6 38.3 33.1 28.0 22.8 18.6 12.4 5.2 4.1 3.1 2.1 0.0 
552.9 464.9 349.9 242.3 195.7 182.2 171.9 160.5 148.1 134.6 121.1 109.7 99.4 93.2 89.0 85.9 82.8 76.6 73.5 71.4 69.4 67.3 
63.2 55.9 46.6 38.3 29.0 24.8 19.7 15.5 10.4 7.2 4.1 3.1 3.1 2.1 0.0 
552.9 465.9 352.0 241.2 195.7 182.2 173.9 161.5 148.1 134.6 122.2 110.8 99.4 93.2 89.0 87.0 82.8 76.6 73.5 72.5 70.4 66.3 
62.1 54.9 46.6 37.3 28.0 22.8 18.6 14.5 10.4 6.2 4.1 3.1 2.1 1.0 0.0 
